IESNA:LM-63-2002
[TEST]P1337047
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-60)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A05R20B2750DE010 E3A301WH_2700K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R20 optic, 2700K CCT AND, 90CRI , E3A301WH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]214
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 5.9
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
7.4 11.1 16.9 27.8 52.6 144.8 334.3 655.1 981.6 1094
1194.4 1263.9 1340.8 1406 1448.3 1492.4 1517.7 1525.6 1510.9 1478.6
1436.1 1372.2 1307.6 1233 1160.8 1056 932.7 787.3 664 348.1
149.5 37.9 16.3 6 1.9 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0 0 0 0 0 0 0
7.4 11.1 17.3 27.6 53.8 151 349.7 642.6 970.5 1090.3
1172.3 1253.8 1328 1386 1437.5 1472.4 1495.9 1498.2 1482.9 1455
1412.8 1358.8 1290.7 1222.9 1145.3 1032.3 921.6 787.1 641.1 346.2
150.5 36.3 15.9 6.2 1.9 0.4 0.2 0.2 0.2 0.2
0.2 0 0 0 0 0 0 0 0
7.4 10.9 17.1 27.2 52.8 141.3 330.1 632 946.3 1050.5
1150.9 1233.6 1298.5 1351.1 1392.6 1428.4 1446 1449.5 1436.7 1410.3
1368.9 1319.4 1263.1 1179.6 1096 997.1 872.9 740.5 612.3 329.3
138.8 35.9 15.5 6.4 1.9 0.6 0.2 0.2 0.2 0.2
0.2 0.2 0 0 0 0 0 0 0
7.4 10.9 17.1 27.4 52.6 136.7 331.4 613.9 906.9 1026.3
1115 1193 1251.1 1300 1337.1 1364.5 1378.8 1381.2 1370.1 1343.5
1308.6 1261.8 1200 1129.2 1042.6 940.8 816.2 699.5 560.9 290.6
133 37.3 15.5 6.2 2.1 0.6 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
7.4 10.7 16.9 26.8 49.1 134 315.1 580.7 864.5 961
1050.2 1128.6 1186.1 1229 1261 1282 1295.6 1298.9 1288.4 1265.1
1228.8 1182 1114.2 1043 958.9 843 735.2 620.3 500.1 256.7
119.8 37.3 14.6 6.2 2.1 0.6 0.2 0.2 0.2 0.2
0.2 0.2 0 0 0 0 0 0 0
7.4 10.9 17.1 26.4 48.9 123.5 285.2 536.8 799.5 898.9
982.6 1049.2 1107.6 1148 1177.5 1196.7 1207.4 1208.2 1198.5 1175.8
1138.7 1085.7 1018.1 944.7 852.7 752.5 649.4 543 434.5 218
103.7 36.1 14 6 2.3 0.6 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
7.4 10.5 16.7 26 46.6 119 259 480.3 732.3 821.4
896.4 958.3 1003.9 1043.7 1071.1 1086.7 1095.6 1094.2 1081.6 1053.1
1014 961.6 893.3 820.7 730.2 640.7 538.8 443.2 347.1 173.4
87.6 32.4 13 6 2.3 0.6 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
7.4 10.7 16.3 25.8 43.3 107.6 236.5 423.1 646.3 729.4
799.5 857 903.4 933.3 956.2 967.2 970.7 965.7 949 921.6
878.9 827.9 757.4 688.8 606.3 525.8 441.3 358.2 280.4 144.4
73 30.5 11.8 5.8 2.3 0.6 0 0.2 0.2 0.2
0.2 0.2 0 0 0 0 0 0 0
7.4 10.7 15.9 24.7 40.4 96.5 209.9 373.5 563 635.6
697.8 749.8 786.9 812.7 829.4 835.2 834.1 823.8 805.5 774.5
738 685.9 622.4 548.5 484.6 406 334.9 276.5 214.5 113
62.5 28.2 10.9 5.2 2.3 0.8 0 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
7.4 10.5 15.9 24.1 38.8 88.1 183.1 321.7 485 543.2
595.1 631.8 662.6 683.4 692.9 693.3 687.3 672.5 651.4 623
580.7 533.7 481.1 422.5 367.5 308.1 257.2 207.2 167 92
50.7 25.8 9.7 4.7 2.1 0.8 0 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0 0 0 0 0
7.4 9.5 12.6 16.5 21.7 27.6 39.4 54.9 65.6 67.4
67.6 67 65.4 63.9 61.4 58.2 54.6 50.3 46.4 41.9
37.5 33.6 29.9 26.2 22.3 18.1 13.8 10.7 8.3 5.2
3.1 1.7 0.8 0.4 0 0 0 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0
7.4 8.5 9.5 10.3 10.7 10.9 10.7 9.7 8.3 8
7.4 6.8 6.2 5.8 5.4 4.9 4.5 3.9 3.3 2.7
2.3 1.9 1.7 1.6 1.2 1 0.8 0.6 0.6 0.2
0 0 0 0 0.2 0.2 0.4 0.4 0.4 0.6
0.6 0.6 0.6 0.4 0.4 0.4 0.4 0.4 0
7.4 7.6 7 6.4 5.6 4.9 4.1 3.3 2.7 2.3
2.1 1.9 1.7 1.6 1.4 1.2 1 0.8 0.6 0.6
0.4 0.4 0.4 0.4 0.2 0.2 0.2 0 0 0
0.2 0.2 0.2 0.4 0.4 0.4 0.6 0.6 0.8 0.8
0.8 0.8 0.8 0.6 0.6 0.6 0.6 0.6 0
7.4 6.4 5.2 4.3 3.5 2.5 1.9 1.2 0.8 0.6
0.4 0.4 0.2 0.2 0.2 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.2 0.2 0.2 0.4 0.6 0.8 0.8 0.8
0.8 0.6 0.6 0.6 0.4 0.4 0.4 0.4 0
7.4 5.4 4.3 3.1 2.3 1.6 0.8 0.2 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.2 0.2 0.4 0.6 0.6 0.8 0.8 0.8
0.8 0.8 0.6 0.4 0.4 0.2 0.2 0.2 0
7.4 5.2 3.9 2.7 1.7 1 0.2 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.2 0.2 0.4 0.6 0.8 0.8 1 1 1 1
1 0.8 0.8 0.6 0.6 0.4 0.2 0 0
7.4 5 3.7 2.5 1.7 1 0.2 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.2 0.4 0.6 0.6 0.8 1 1 1.2 1.2 1.2
1 1 0.8 0.6 0.6 0.4 0.2 0.2 0
